text.skipToContent text.skipToNavigation

PYREX® 13x100 mm Disposable Rimless Culture Tubes, Bulk Pack

Product Number99445-13HW

E-mail


These single-use 13x100mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use dispenser packs. They hold approximately 10 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.


Server Error Page | Life Sciences Latin America Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 34df0ab9-0ba4-462d-b429-bc16b9dbba87

Details
Product Number   99445-13HW
Qty./Pk   250 / Pk  
Qty./Cs   1000 / Cs  
Brand   PYREX®  
Capacity   10 mL (approx.)  
Tube Style   Culture  
Top Style   Rimless  
Graduations   No  
O.D.   13 mm (approx.)  
Feature   Disposable  
Specifications Documents