
PYREX® 150 mL Buchner Funnels with 60 mm Diameter Fine Porosity Fritted Disc
Product Number36060-150F

These 150 mL PYREX® Buchner funnels have a 60mm diameter fine porosity fritted disc with a porosity range of 4 to 5.50 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.'Borosilicate Glass Code 7740
¥28,060 per case
Added to Your Shopping Cart
Details
Product Number | 36060-150F |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 150 mL |
Disc Diameter | 6 mm (approx.) |
Funnel Style | Buchner |
Height | 154 mm (approx.) |
Length Above Disc | 50 mm (approx.) |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 15 mm (approx.) |
Specifications Documents