
PYREX® 350 mL Buchner Funnels with 80 mm Diameter Fine Porosity Fritted Disc
Product Number36060-350F

These 350 mL PYREX® Buchner funnels have a 80mm diameter fine porosity fritted disc with a porosity range of 4 to 5.5 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
¥29,370 per case
Added to Your Shopping Cart
Details
Product Number | 36060-350F |
Qty./Pk | 3 / Pk |
Qty./Cs | 3 / Cs |
Brand | PYREX® |
Capacity | 350 mL |
Disc Diameter | 8 mm (approx.) |
Funnel Style | Buchner |
Height | 180 mm (approx.) |
Length Above Disc | 75 mm (approx.) |
Porosity | Fine |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 20 mm (approx.) |
Specifications Documents