![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 1L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-1L
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 1L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper](https://www.corning.com/catalog/cls/products/p/pyrexFunnelSquibbSeparatoryPearShapedPYREXStopperPTFEStopcock/images/pyrexFunnelSquibbSeparatoryPearShapedPYREXStopperPTFEStopcock_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 1L PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 4 Product Standard stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock assemblies, see No. 7681.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥31,200 per case
Added to Your Shopping Cart
Details
Product Number | 6402-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Body O.D. | 119 mm (approx.) |
Capacity | 1 L |
Funnel Style | Separatory |
Height With Stopper | 392 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 27 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
Specifications Documents