
PYREX® 1 mL Reusable Komagome Pipet
Product Number7107J-1

¥5,470 per case
Added to Your Shopping Cart
Details
Product Number | 7107J-1 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Tolerance | 0.06 mL |
Length | 240 mm (approx.) |
Specifications Documents