
PYREX® 2 mL Reusable Komagome Pipet
Product Number7107J-2

¥5,590 per case
Added to Your Shopping Cart
Details
Product Number | 7107J-2 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Tolerance | 0.08 mL |
Length | 245 mm (approx.) |
Specifications Documents