
PYREX® 20 mL Reusable Komagome Pipet
Product Number7107J-20

¥21,340 per case
Added to Your Shopping Cart
Details
Product Number | 7107J-20 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 20 mL |
Tolerance | 0.4 mL |
Length | 340 mm (approx.) |
Specifications Documents