text.skipToContent text.skipToNavigation

PYREX® 5 mL Reusable Komagome Pipet

Product Number7107J-5

E-mail

¥8,380 per case

Server Error Page | Life Sciences Germany Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 017cc7b7-4491-495f-9cec-ec4341913396

Details
Product Number   7107J-5
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   5 mL  
Tolerance   0.12 mL  
Length   275 mm (approx.)  
Specifications Documents