
PYREX® 10 mL Reusable Measuring Pipet
Product Number7065JIS-10

¥9,280 per case
Added to Your Shopping Cart
Details
Product Number | 7065JIS-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Graduation Interval | 0.1 mL |
Tolerance | 0.05 mL |
Length | 385 mm (approx.) |
Specifications Documents