text.skipToContent text.skipToNavigation

PYREX® 1 mL Reusable Transfer Pipet

Product Number7100JIS-1

E-mail

¥6,610 per case

Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: b3f779c9-94ed-4dd0-baa7-5ddcf1dd158b

Details
Product Number   7100JIS-1
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   1 mL  
Tolerance   0.006 mL  
Length   350 mm (approx.)  
Specifications Documents