text.skipToContent text.skipToNavigation

PYREX® 10 mL Reusable Transfer Pipet

Product Number7100JIS-10

E-mail





¥8,900 per case

Server Error Page | Life Sciences EU Other Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 2230610d-523d-46c6-bf2f-87fcdc61943b

Details
Product Number   7100JIS-10
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   10 mL  
Tolerance   0.02 mL  
Length   440 mm (approx.)  
Specifications Documents