
PYREX® 100 mL Reusable Transfer Pipet
Product Number7100JIS-100

¥3,300 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Tolerance | 0.08 mL |
Length | 600 mm (approx.) |
Specifications Documents