
PYREX® 2 mL Reusable Transfer Pipet
Product Number7100JIS-2

¥6,610 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-2 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Tolerance | 0.006 mL |
Length | 350 mm (approx.) |
Specifications Documents