
PYREX® 20 mL Reusable Transfer Pipet
Product Number7100JIS-20

¥1,110 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-20 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 20 mL |
Tolerance | 0.03 mL |
Length | 470 mm (approx.) |
Specifications Documents