
PYREX® 25 mL Reusable Transfer Pipet
Product Number7100JIS-25

¥1,280 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Tolerance | 0.03 mL |
Length | 480 mm (approx.) |
Specifications Documents