
PYREX® 30 mL Reusable Transfer Pipet, JIS Class A
Product Number7100JIS-30

¥1,910 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-30 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 30 mL |
Tolerance | 0.05 mL |
Length | 480 mm (approx.) |
Specifications Documents