
PYREX® 4 mL Reusable Transfer Pipet
Product Number7100JIS-4

¥7,500 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-4 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 4 mL |
Tolerance | 0.01 mL |
Length | 380 mm (approx.) |
Specifications Documents