
PYREX® 40 mL Reusable Transfer Pipet, JIS Class A
Product Number7100JIS-40

¥2,090 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-40 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 40 mL |
Tolerance | 0.05 mL |
Length | 510 mm (approx.) |
Specifications Documents