
PYREX® 50 mL Reusable Transfer Pipet
Product Number7100JIS-50

¥2,060 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Tolerance | 0.05 mL |
Length | 540 mm (approx.) |
Specifications Documents