
PYREX® 6 mL Reusable Transfer Pipet
Product Number7100JIS-6

¥9,280 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-6 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 6 mL |
Tolerance | 0.02 mL |
Length | 395 mm (approx.) |
Specifications Documents