text.skipToContent text.skipToNavigation

PYREX® 0.5 mL Reusable Transfer Pipet

Product Number7100JIS-XS

E-mail





¥9,540 per case

Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 9785dd79-7003-4968-98ab-4efabfd93fe5

Details
Product Number   7100JIS-XS
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   0.5 mL  
Tolerance   0.005 mL  
Length   300 mm (approx.)  
Specifications Documents