
PYREX® 0.1 mL Reusable Transfer Pipet, JIS Class A
Product Number7100JIS-XS1

¥16,400 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-XS1 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 0.1 mL |
Tolerance | 0.005 mL |
Length | 300 mm (approx.) |
Specifications Documents