
PYREX® 1.5 mL Reusable Transfer Pipet, JIS Class A
Product Number7100JIS-XS15

¥10,300 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-XS15 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 1.5 mL |
Tolerance | 0.01 mL |
Length | 350 mm (approx.) |
Specifications Documents