
PYREX® 2.5 mLReusable Transfer Pipet, JIS Class A
Product Number7100JIS-XS25

¥8,380 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-XS25 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 2.5 mL |
Tolerance | 0.01 mL |
Length | 350 mm (approx.) |
Specifications Documents