
PYREX® 0.3 mL Reusable Transfer Pipet, JIS Class A
Product Number7100JIS-XS3

¥16,140 per case
Added to Your Shopping Cart
Details
Product Number | 7100JIS-XS3 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 0.3 mL |
Tolerance | 0.005 mL |
Length | 300 mm (approx.) |
Specifications Documents