PYREX® 5 mL Reusable Culture Pipet
Product Number7105J-5
¥6,820 per case
Added to Your Shopping Cart
Details
Product Number | 7105J-5 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Tolerance | 0.06 mL |
Length | 342 mm (approx.) |
Specifications Documents