
PYREX® 1 mL Reusable Serological Pipet
Product Number7085JIS-1

¥5,720 per case
Added to Your Shopping Cart
Details
Product Number | 7085JIS-1 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Graduation Interval | 0.01 mL |
Tolerance | 0.01 mL |
Length | 360 mm (approx.) |
Specifications Documents