PYREX® 2 mL Reusable Serological Pipet
Product Number7085JIS-2
¥5,430 per case
Added to Your Shopping Cart
Details
Product Number | 7085JIS-2 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Graduation Interval | 0.02 mL |
Tolerance | 0.015 mL |
Length | 360 mm (approx.) |
Specifications Documents