
PYREX® 25 mL Reusable
Product Number7085JIS-25

¥2,670 per case
Added to Your Shopping Cart
Details
Product Number | 7085JIS-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Graduation Interval | 0.1 mL |
Tolerance | 0.1 mL |
Length | 455 mm (approx.) |
Specifications Documents