PYREX® 5 mL Reusable Serological Pipet
Product Number7085JIS-5
¥6,590 per case
Added to Your Shopping Cart
Details
Product Number | 7085JIS-5 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Graduation Interval | 0.05 mL |
Tolerance | 0.03 mL |
Length | 375 mm (approx.) |
Specifications Documents