text.skipToContent text.skipToNavigation

PYREX® 50 mL Reusable

Product Number7085JIS-50

E-mail





¥4,200 per case

Server Error Page | Life Sciences France Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: ca0acd42-b02b-4dcf-b0dd-dfb9b7c656f5

Details
Product Number   7085JIS-50
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   50 mL  
Graduation Interval   0.2 mL  
Tolerance   0.2 mL  
Length   455 mm (approx.)  
Specifications Documents