text.skipToContent text.skipToNavigation

PYREX® 170 mL Screw Cap Culture Tubes with Phenolic Caps, 38x200

Product Number9825-38

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


These 170 mL PYREX® culture tubes are supplied with deep-form 38-430M GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


¥33,840 per case

Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: bedfcc0c-d032-4886-8975-a96187d354c4

Details
Product Number   9825-38
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Tube Style   Culture  
Bottom Style   Round  
Top Style   Threaded  
Cap Style   Rubber liner  
Cap Material   Phenolic  
Thread Finish   38  
Cap Color   Black  
Capacity   170 mL (approx.)  
Feature   Reusable  
Sterile   No  
O.D.   38 mm (approx.)  
Height   200 mm (approx.)  
Neck O.D.   38 mm (approx.)  
Specifications Documents