
PYREX® 9 mL Test Tubes, 13x100 mm
Product Number9800-13

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® 9 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 13x100mm tubes have a white marking spot. Beaded rims are fire-polished.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥43,920 per case
Added to Your Shopping Cart
Details
Product Number | 9800-13 |
Qty./Pk | 72 / Pk |
Qty./Cs | 720 / Cs |
Brand | PYREX® |
Bottom Style | Round |
Top Style | Plain |
Cap Style | No cap |
Capacity | 9 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 13 mm (approx.) |
Specifications Documents