Axygen® Pipet Tips, 200 µL, Extended Length, Clear, Racked, Sterile, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-200XT-C-R-S
Axygen® extended length pipet tips without filter are supplied in convenient hinged racks that help reduce airborne contamination of the pipet tips during use. Each rack is individually sealed. It's well compatible with single-, 8- or 12-channel pipettors. The transparent rack and color-coded decks allow easy size identification.
¥30,000 per case
Added to Your Shopping Cart
Details
| Product Number | T-200XT-C-R-S |
| Qty./Pk | 9600 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Tip Shape | Extended length |
| Packaging | Rack |
| Packaging Format | 96 Tubes/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Maximum Volume Capacity | 200 µL |
| Sterile | Yes |
Specifications Documents