
PYREX® 25 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7070-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These reusable 25 mL PYREX® pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-1293. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Calibrated "to deliver" (TD) their total capacity without blow-out. Color-coded by size for easy identification. Colored graduations are enameled onto the glass. The top end is constricted (Mohr type).
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥16,830 per case
Added to Your Shopping Cart
Details
Product Number | 7070-25 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Pipet Style | Measuring |
Tip Shape | Round |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Tolerance | 0.05 mL |
Length | 440 mm (approx.) |
O.D. | 14 mm (approx.) |
Specifications Documents