
Corning® Rabbit Serum, 500 mL, United States Origin
Product Number35-046-CV

- Rabbit Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and 0.2 micron sterile filtered that passes sterility and mycoplasma.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-046-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Rabbit, Oryctolagus cuniculus |
Source | United States Origin |
Type | Adult |
Treatment | None |
Sterile | Yes |
Specifications Documents