Corning® FiltrEX™ 96-well White Filter Plates with 0.66 mm Thick Glass Fiber Filter, Nonsterile
Product Number3511
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The Corning ® FiltrEX™ 96 well white filter plate with 0.66mm (thickness) glass fiber filter was designed with your application needs in mind. Specific design features include:
- Meets the ANSI/SBS1-2004 through ANSI/SBS 4-2004 standard dimensions to ensure automation compatibility
- Rigid sidewalls make the plate ideal for automation handling
- Wide skirt easily accommodates bar codes
- Individual filter discs are sealed in the wells by a proprietary over-molding process to ensure 100% integrity of each well
- The design of the nozzle prevents cross-contamination while allowing the plate to rest on the lab bench
- 350 µL working volume
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥109,200 per case
Added to Your Shopping Cart
Details
Product Number | 3511 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Color | White |
Well Volume | 350 µL |
Sterile | No |
Filter Material | Glass fiber |
Lids Included | No |
Specifications Documents