Corning® 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number430720
- 75cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterilized by gamma irradiation
- Nonpyrogenic
¥46,400 per case
Added to Your Shopping Cart
Details
Product Number | 430720 |
Qty./Pk | 5 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 28 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 15 mL |
Sterile | Yes |
Flask Style | Culture |
Graduation Range | 15 - 22.5 mL |
Specifications Documents