text.skipToContent text.skipToNavigation

Corning® 500 mL RPMI 1640 1X

Product Number15-040-CV

E-mail
[-] L-glutamine Named for the site at which it was developed, the Roswell Park Memorial Institute, RPMI 1640 is a modification of McCoy's 5A containing an increased level of inositol. Examples of cell types for which this medium is appropriate include mammalian myeloma and hybridoma cells such as mouse hybridomas, human leukocytes, and B and T lymphocytes. RPMI 1640 is also used for suspension cultures or monolayer human leukemic cells. This formulation does not contain L-glutamine.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


€ 79,54 per case

In Stock

Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 8f65c735-a3b3-4a87-927b-f647bc2eba14

Details
Product Number   15-040-CV
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Weight   9 mg  
Size   500 mL  
Storage   2°C to 8°C  
Specifications Documents