Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case
Product Number355467
Falcon Deep Well PETG Plates for use with 6 well Corning® BioCoat™ and Falcon Permeable Supports, 4/case. (Same as Cat. #05467)
- Sterile
- Nonpyrogenic with lid
- May be used with or without cell culture inserts
- Storage: 4° - 30° C
- Shelf life: At least 3 months from date of shipment
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
¥6,700 per case
Added to Your Shopping Cart
Details
| Product Number | 355467 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Falcon® |
| Plate Format | 6-well |
| Sterile | Yes |
| Storage | 4° - 30° C |
| Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents