
Falcon® 1 mL Serological Pipet, Polystyrene, 0.01 Increments, Individually Packed, Sterile, 100/Box, 1,000/Case
Product Number356521

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. This nonpyrogenic pipet has a 0.4 mL overfill capacity and is individually wrapped in Corning® Advantage™ all-plastic thermoformed package

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥64,260 per case
Added to Your Shopping Cart
Details
Product Number | 356521 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Falcon® |
Capacity | 1 mL |
Pipet Style | Serological |
Graduation Interval | 0.01 mL |
Specifications Documents