text.skipToContent text.skipToNavigation

Corning® MSCulture Max™-XF Supplement

Product Number42-100-CR

E-mail

To achieve optimal MSC expansion performance, you will need to order both the basal medium (Cat. No. 42-010-CV) and the corresponding supplement individually.


Corning MSCulture Max-XF Supplement is a xeno-free supplement optimized for rapid MSC expansion.

Features

  • High-performance expansion supplement for batch culture systems
  • No supplement exchanges required
  • No surface coating required
  • Shelf Life Complete Media (Mixed Basal + Supplement) = 2 weeks
  • Shelf Life Basal Medium = 18 months
  • Shelf Life Supplement = 2 years

Benefits

  • Unparalleled productivity: Achieves over 10-fold hMSC expansion within 4-5 days without supplement changes, significantly reducing time and labor costs
  • Transition-friendly formulation: Supports translation from research into clinical manufacturing through research and xeno-free formats. Xeno-free MSCulture Max media is also available in a GMP-grade version.
  • Scalable and efficient bioprocessing: Enables high-volume cell production with minimal supplement consumption

After ordering the basal medium and supplement separately, both components must be combined to make MSCulture Max media complete per the Instructions for Use (CLS-AN-899DOC-ROW). You will receive two different shipments arriving separately, which may occur on different dates. The basal medium will arrive refrigerated and the supplement will arrive frozen.



¥40,000 per each

You might also be interested in
Corning® MSCulture Max™ Basal Medium
100 mL Accutase® Cell Detachment Solution, Liquid
Details
Product Number   42-100-CR
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Shelf Life   2 years  
Specifications Documents