Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 7 mL Dounce Tissue Grinder with two Pestles
Product Number7722-7

These hand-driven 7 mL PYREX®; tissue grinders are supplied with two pestles to ensure dissociation of cells into fine particles with minimal damage to cell nuclei. Particularly useful in enzyme studies where heat build-up must be avoided.
- The internal diameter at the bottom of the unground glass tube (mortar) is .435
- Use the large clearance A pestle for initial reduction of soft tissue. The diameter of the ground and polished end is .4305± .0005 for a nominal clearance of .0045 with the tube.
- Complete the homogenization with the small clearance B pestle. The diameter of the ground and polished end is .4325± .0005 for a nominal clearance of .0025 with the tube.
$160.88 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7722-7 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 7 mL (approx.) |
Components Included | 2 Pestles |
Grinder Style | Dounce |
Sterile | No |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20025002
- Quality Certificate - Lot No.11425001
- Quality Certificate - Lot No.11325002
- Quality Certificate - Lot No.02025002
- Quality Certificate - Lot No.01625002
- Quality Certificate - Lot No.00325002
- Quality Certificate - Lot No.35224002
- Quality Certificate - Lot No.23122001
- Quality Certificate - Lot No.13922003
- Quality Certificate - Lot No.12222001
- Quality Certificate - Lot No.04922003
- Quality Certificate - Lot No.30321008
- Quality Certificate - Lot No.30121005
- Quality Certificate - Lot No.28021002
- Quality Certificate - Lot No.22921001
- Quality Certificate - Lot No.15421003
- Quality Certificate - Lot No.14721001
- Quality Certificate - Lot No.14221001
- Quality Certificate - Lot No.14121001
- Quality Certificate - Lot No.07021001
- Quality Certificate - Lot No.06821001
- Quality Certificate - Lot No.06121001
- Quality Certificate - Lot No.04021001
- Quality Certificate - Lot No.03521001
- Quality Certificate - Lot No.02721006
- Quality Certificate - Lot No.02521002
- Quality Certificate - Lot No.35320001
- Quality Certificate - Lot No.35120001
- Quality Certificate - Lot No.05220001
- Quality Certificate - Lot No.02420001