Axygen® Microcentrifuge Tube Support Rack, Red, 20 x 1.5 x 2.0 mL
Product NumberTR8210
Axygen Microcentrifuge Tube Rack is molded from durable, autoclavable polypropylene, and features non-skid rubber feet. The rack has two levels and exhibits wide spacing to provide prime sample access and visibility. Tube positions are numbered 1 to 20 for organizing samples (210 x 75 x 35 mm).
Key Features
- Step design allows easy access to tubes
- 2 rows of 10 (20 x 1.5 to 2.0 mL total)
¥ 4,900 per case
Added to Your Shopping Cart
Details
Product Number | TR8210 |
Qty./Pk | 2 / Pk |
Qty./Cs | 2 / Cs |
Brand | Axygen® |
Specifications Documents