Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
聚苯乙烯CellSTACK® — 1层细胞培养室,超低吸附表面,带透气盖,8/箱
Product Number3303
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- 细胞生长面积为636cm²
- 超低吸附表面具有共价结合的水凝胶层,可有效抑制细胞粘附,最大限度降低蛋白吸附、酶活化和细胞激活
- 表面具有无细胞毒性、生物学惰性、不可降解等特点
- 具有两个直径为26mm的加样口,直通培养室底部,可通过倾倒、移液操作或全封闭系统中的管路进行无菌加样和清空,使操作更加灵活
- 标准33mm螺旋盖带有直接密封在盖内的0.2 µm孔径不可润湿膜,可在气体交换的同时最大限度降低污染风险
- 选配的33mm螺旋盖带有整体密封的耐化学腐蚀性可热封软管,可直接无菌传输培养基和细胞
- USP VI级聚苯乙烯可提供极佳的光学清晰度和机械强度
- 经过γ-辐照灭菌,经认证无热原
- 发货前经过100%渗漏测试
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3303 |
| 数量/包 | 1 /包 |
| 数量/箱 | 8 /箱 |
| 品牌 | Corning® |
| 细胞生长面积 | 636 cm² |
| 培养瓶形状 | 方形 |
| 颈式样 | 短 |
| 表面处理 | 超低吸附 |
| 刻度 | 是 |
| 盖式样 | 透气 |
| 盖直径 | 33 mm |
| 盖材料 | 高密度聚乙烯 |
| 盖颜色 | 橙色 |
| 建议中等容积 | 130 - 200 mL |
| 无菌 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22126014
- Quality Certificate - Lot No.20026030
- Quality Certificate - Lot No.17626025
- Quality Certificate - Lot No.16626008
- Quality Certificate - Lot No.15426031
- Quality Certificate - Lot No.27425005
- Quality Certificate - Lot No.22425026
- Quality Certificate - Lot No.21325056
- Quality Certificate - Lot No.20825010
- Quality Certificate - Lot No.19825026
- Quality Certificate - Lot No.17425005
- Quality Certificate - Lot No.16425003
- Quality Certificate - Lot No.35324041
- Quality Certificate - Lot No.25424045
- Quality Certificate - Lot No.21724006
- Quality Certificate - Lot No.20824002
- Quality Certificate - Lot No.19024002
- Quality Certificate - Lot No.15424009
- Quality Certificate - Lot No.12324049
- Quality Certificate - Lot No.04624005
- Quality Certificate - Lot No.36323026
- Quality Certificate - Lot No.34623070
- Quality Certificate - Lot No.29423006
- Quality Certificate - Lot No.29023014
- Quality Certificate - Lot No.26523007
- Quality Certificate - Lot No.25823038
- Quality Certificate - Lot No.23823009
- Quality Certificate - Lot No.20623038
- Quality Certificate - Lot No.16123004
- Quality Certificate - Lot No.11523007