text.skipToContent text.skipToNavigation

聚苯乙烯CellSTACK® — 5层细胞培养室,带透气盖,8/箱

Product Number3313

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


  • 细胞生长面积为3,180cm²
  • 具有两个直径为26mm的加样口,直通培养室底部,可通过倾倒、移液操作或全封闭系统中的管路进行无菌加样和清空,使操作更加灵活
  • 标准33mm螺旋盖带有直接密封在盖内的0.2 µm孔径不可润湿膜,可在气体交换的同时最大限度降低污染风险
  • 选配的33mm螺旋盖带有整体密封的耐化学腐蚀性可热封软管,可直接无菌传输培养基和细胞
  • USP VI级聚苯乙烯可提供极佳的光学清晰度和机械强度
  • 经过γ-辐照灭菌,经认证无热原
  • 发货前经过100%渗漏测试

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   3313
数量/包   1 /包  
数量/箱   8 /箱  
品牌   Corning®  
细胞生长面积   3180 cm²/g  
培养瓶形状   方形  
颈式样   短  
表面处理   经TC处理  
刻度   是  
Cap Style   Vented  
Cap Diameter   33 mm  
Cap Material   High density polyethylene  
Cap Color   Orange  
Recommended Medium Volume   650 - 1000 mL  
Sterile   Oui  
Specifications Documents