Corning® CellBIND® Surface HYPERFlask® M Cell Culture Vessel
产品编号10020


Introducing the new High Yield PERformance Flask Manual (HYPERFlask M) cell culture vessel. The HYPERFlask M vessel is specifically designed for manual use. Originally, the HYPERFlask cell culture vessel was developed for automation. Due to its popularity for use on the bench top, Corning has redesigned the HYPERFlask M vessel with new features.
- NEW Ergonomic Cap – smooth texture on liner cap allows more ergonomic closing and opening of vessel by operator
- Adaptor Grid – new design allows for faster filling and emptying while reducing foam generation
- Bar Code Serial Number – each individual flask is traceable by a serial number that can be read by the unaided eye or by a handheld bar code reader
- Made with USP Class VI Materials – molded and assembled in a Certified Class 100,000 clean room
- Sterile – gamma irradiated to sterility assurance level (SAL) 10⁻⁶
- Clean Room Packaging – each pack is double bagged.
- Innovative 10Layer Design – 10 interconnected polystyrene growth surfaces
- Optimal Growth – Corning CellBIND® Surface treated gas permeable polystyrene for superior cell attachment and growth
- Increase Cell Yield – 10 -fold higher cell yield increases productivity and capacity
- Time and Space Savings – Reduce processing time and incubator storage space by handling one flask compared to 10 traditional 175 cm² flasks

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
已添加至购物车
详情
产品编号 | 10020 |
数量/包 | 4 /包 |
数量/箱 | 4 /箱 |
品牌 | Corning® |
细胞生长面积 | 1720 cm² |
培养瓶形状 | 方形 |
颈式样 | 直的 |
表面处理 | 康宁CellBIND表面 |
刻度 | 没有 |
盖式样 | 平顶 |
盖材料 | 高密度聚乙烯 |
盖颜色 | 橙色 |
建议中等容积 | 560 mL |
无菌 | 是 |
建议容量 | 560 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 22025001
- 质量证书 – 批号 14025018
- 质量证书 – 批号 11625011
- 质量证书 – 批号 02725053
- 质量证书 – 批号 00125007
- 质量证书 – 批号 27824013
- 质量证书 – 批号 23724017
- 质量证书 – 批号 20124025
- 质量证书 – 批号 32423053
- 质量证书 – 批号 31723003
- 质量证书 – 批号 31623005
- 质量证书 – 批号 31523001
- 质量证书 – 批号 28723007
- 质量证书 – 批号 21723006
- 质量证书 – 批号 18523012
- 质量证书 – 批号 17323001
- 质量证书 – 批号 12723013
- 质量证书 – 批号 12223031
- 质量证书 – 批号 11223002
- 质量证书 – 批号 11123060
- 质量证书 – 批号 09023009
- 质量证书 – 批号 08823001
- 质量证书 – 批号 04923002
- 质量证书 – 批号 35622018
- 质量证书 – 批号 35522027
- 质量证书 – 批号 23922012
- 质量证书 – 批号 22722021
- 质量证书 – 批号 22622004
- 质量证书 – 批号 22322037
- 质量证书 – 批号 21622016