text.skipToContent text.skipToNavigation

Axygen® Multiple Well Reagent Reservoir with 8-Channel Trough, Low Profile, Nonsterile

Product NumberRES-MW8-LP

E-mail

The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.

  • Trough Series: Unique extending the length of the bottom surface are ideal for 8- and 12-channel applications.
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


¥46,000 per case

Details
Product Number   RES-MW8-LP
Qty./Pk   25 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   80 mL  
Specifications Documents