Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® シングルウェル試薬リザーバー,ハイプロファイル,12ボトム,トラフ型底,個別包装,滅菌済み
Product NumberRES-SW12-HP-SI
コーニングは、自動化および手動使用のための複数のフォーマットで利用可能なAxygen シングルウェルおよびマルチウェル試薬リザーバーを提供しています。すべてのリザーバーは、マイクロプレート用の標準的なANSI/SLASフットプリント寸法に準拠するように設計されており、ほとんどの自動化ワークステーションと互換性があります。試薬リザーバーは、優れた耐薬品性のあるポリプロピレン製です。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥48,300 per case
Added to Your Shopping Cart
Details
| Product Number | RES-SW12-HP-SI |
| パック入数 | 1 / パック |
| ケース入数 | 25 / ケース |
| ブランド | Axygen® |
| 滅菌 | あり |
| 容量 | 290 mL |
Specifications Documents