text.skipToContent text.skipToNavigation

Axygen® シングルウェル試薬リザーバー ミディアムプロファイル 384ボトム

Product NumberRES-SW384-FX

E-mail

The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.

  • Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


46 000 ¥ per case

Out of Stock

Details
Product Number   RES-SW384-FX
Qty./Pk   25 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Sterile   No  
Capacity   170 mL  
Specifications Documents